Dual P-Channel Small Signal MOSFET with ESD Protection -20V -0.88A 260mΩ

Favorite

Overview

Small Signal MOSFET -20V -0.88A 260 mOhm Dual P-Channel SC88 with ESD Protection

  • Load/Power Management
  • Charging Circuits
  • Load Switching
  • Cell Phones, Computing, Digital Cameras, MP3s, and PDAs
  • Leading Trench Technology for Low RDS(on) Performance
  • Small Footprint Package (SC70-6 Equivalent)
  • ESD Protected Gate
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJD4152PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

-20

-

P-Channel

Dual

12

-

0.88

0.272

Q1=Q2=345

Q1=Q2=215

1.3

2.2

155

$0.1121

More Details

Show More

1-25 of 25

Products per page

Jump to :