Small Signal MOSFET 20V 630mA 375 mOhm Dual Complementary SC−88/SC70−6/SOT−363

Favorite

Overview

Power MOSFET, 20V, +0.63/-0.82A, SC-88 Complementary

  • Leading Edge Trench Technology for Low RDS(on)
  • Reduced Gate Charge
  • Independently Connected Devices
  • Low Profile, 2x2 mm
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTJD3158CT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

Complementary

Dual

12

-

0.63

0.27

-

-

-

-

-

Price N/A

More Details

NTJD3158CT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

20

-

Complementary

Dual

12

-

0.63

0.27

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :