Power MOSFET -20V -5.3A 60 mOhm Single P-Channel ChipFET

Favorite

Overview

Power MOSFET -20 V, -5.3 A, Single P-Channel ChipFET™

  • Power Management in Portable and Battery-Powered Products; i.e., Cellular and Cordless Telephones and PCMCIA Cards
  • Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature ChipFET Surface Mount Package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHS5441T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

N

-20

46

P-Channel

Single

12

-1.2

-5.3

1.3

83

65

-

9.7

710

Price N/A

More Details

NTHS5441T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

-20

46

P-Channel

Single

12

-1.2

-5.3

1.3

83

65

-

9.7

710

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :