Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTHS5404: Power MOSFET 20V 7.2A 30 mOhm Single N-Channel ChipFET

Product Description
Power MOSFET 20 V, 7.2 A, N-Channel ChipFET™
Features
 
  • Low RDS(on) for Higher Efficiency
  • Logic Level Gate Drive
  • Miniature ChipFET Surface Mount Package Saves Board Space
Applications
  • Power Management in Portable and Battery-Powered Products; i.e., Cellular and Cordless Telephones and PCMCIA Cards
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 20V 7.2A 30 mOhm Single N-Channel ChipFET   N-Channel   Single   20   12     7.2   2.5   45   30       12   3.2   11   740   337   88   ChipFET-8 
Package Availability
Type
PB free
Standard
ChipFET-8 x x