Power MOSFET -20 V, -3.0 A, Dual P-Channel ChipFET™

Favorite

Overview

Power MOSFET -20 V, -3.0 A, Dual P-Channel ChipFET™

  • Power Management in Portable and Battery Powered Products; i.e., Cellular and Cordless Telephones and PCMCIA Cards
  • Low RDS(on) for Higher Efficiency
  • Logic Level Gate Drive
  • Miniature ChipFET Surface Mount Package Saves Board Space
  • Pb-Free Package is Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD5903T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

20

-

P-Channel

Dual

12

-

3

2.1

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :