Dual N-Channel ChipFET™ Power MOSFET 20V 4.1A 75mΩ

Lifetime

Overview

Power MOSFET 20 V, 4.1 A, Dual N-Channel, ChipFET™

  • DC-DC Buck/Boost Converters
  • Battery and Low Side Switching in Portable Equipment
  • Level Shifting

  • MP3 Players
  • Cell Phones
  • DSCs
  • PDAs

  • Low RDS(on) and Fast Switching
  • Leadless ChipFET Package has 40% Smaller Footprint than TSOP-6
  • Excellent Thermal Capabilities where heat transfer is required.

Tools and Resources

Product services, tools and other useful resources related to NTHD4508N
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD4508NT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

20

-

12

1.2

3

1.13

Q1=Q2=115

Q1=Q2=75

9.2

2.6

180

0.7

6

100

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.