Dual P-Channel ChipFET™ Power MOSFET -20V -4.1A 80mΩ

Favorite

Overview

Power MOSFET -20 V, -4.1 A Dual P-Channel ChipFET™

  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Charge Control in Battery Chargers
  • Buck and Boost Converters
  • MP3 Players
  • Cell Phones
  • PDAs
  • Offers an Ultra Low RDS(ON) Solution in the ChipFET™ Package
  • Miniature ChipFet Package 40% Smaller Footprint than TSOP-6
  • Low Profile (<1.1mm) Allows it to Fit Easily into Extremely Thin Environments such as Portable Electronics
  • Simplifies Circuit Designs since Additional Boost Circuits for Gate Voltages are not Required
  • Operated at Standard Logic Level Gate Drive, Facilitating Future Migration to Lower Levels using the same Basic Topology
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTHD4102PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

N

-20

-

P-Channel

Dual

8

1.5

2.9

1.1

Q1=Q2=84

Q1=Q2=64

2.6

7.6

750

Price N/A

More Details

NTHD4102PT1G

Loading...

Active

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

Y

-20

-

P-Channel

Dual

8

1.5

2.9

1.1

Q1=Q2=84

Q1=Q2=64

2.6

7.6

750

$0.3971

More Details

NTHD4102PT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

10000

N

-20

-

P-Channel

Dual

8

1.5

2.9

1.1

Q1=Q2=84

Q1=Q2=64

2.6

7.6

750

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :