Complementary ChipFET™ Power MOSFET 20V

Favorite

Overview

This complementary (N and P Channel) device was designed with a small footprint package and ON Semiconductor's leading low RDS(on) technology for increased circuit efficiency. The performance is ideally suited for portable or handheld applications.

  • Load Switch Applications Requiring Level Shift
  • DC-DC Conversion Circuits
  • Drives Small Brushless DC Motors
  • Designed for Power Management Applications in Portable and Battery Power Products
  • Complentary N-Channel and P-Channel MOSFET
  • Small Size, 40% Smaller than TSOP-6 Package
  • Leadless SMD Package Featuring Complementary Pair
  • ChipFET™ Package Provides Great Thermal Characteristics Similar to Larger Packages
  • Low RDS(on) in a ChipFET™ Package for High Efficiency Performance
  • Low Profile (< 1.1 mm) Allows Placement in Extremely Thin Environments such as Portable Electronics
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHC5513T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

N

Complementary

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

±20

-

12

1.2

2.9

1.1

N:80.0, P: 200.0

N:60.0, P: 130.0

2.3

6

N: 180, P: 185

0.7

6

80

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :