Single P-Channel Power MOSFET -20V, -4.4A, 65mΩ

Favorite

Overview

Power MOSFET -20V -4.4A 65 mOhm Single P-Channel TSOP-6

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Miniature TSOP6 Surface Mount Package
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS3443T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

12

1.5

4.4

1

100

65

-

7.5

565

$0.1548

More Details

NTGS3443T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

-20

-

P-Channel

Single

12

1.5

4.4

1

100

65

-

7.5

565

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :