Power MOSFET 20V 3.16A 110 mOhm Single P-Channel TSOP6

Favorite

Overview

Power MOSFET -20 V, -3.16 A, Single P-Channel TSOP-6

  • High Side Switch in DC-DC Converters
  • Battery Management
  • Ultra Low RDS(on) to Improve Conduction Losses
  • Low Gate Charge to Improve Swithcing Losses
  • TSOP-6 Surface Mount Package
  • This is a Pb-Free Device
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3441PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

1.5

3.16

1.6

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :