Single N-Channel Power MOSFET 20V, 5.6A, 24mΩ

Favorite

Overview

Power MOSFET 20 V, 5.6 A, Single N-Channel, TSOP-6

  • DC-DC Converters
  • Lithium Ion Battery Applications
  • Load/Power Switching
  • Leading Edge Trench Technology for Low On Resistance
  • Low Gate Charge for Fast Switching
  • Small Size (3 x 2.75 mm) TSOP-6 Package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGS3130NT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

20

-

N-Channel

Single

8

1.4

5.6

1.1

32

24

7

12

935

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :