Power MOSFET -30V -2.3A 160 mOhm Dual P-Channel TSOP6

Favorite

Overview

Power MOSFET -30 V, -2.3 A, Dual P-Channel, TSOP-6

  • Load Switch
  • Battery Protection
  • Portable Devices Like PDAs, Cellular Phones and Hard Drives
  • Fast Switching Speed
  • Low Gate Charge
  • Low RDS(on)
  • Indpendently Connected Devices to Provide Design Flexibility
  • This is a Pb-Free Device
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGD4161PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

30

160

P-Channel

Dual

20

3

2.3

1.3

-

-

-

7.1

281

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :