Power MOSFET 20V 2.5A 145 mOhm Dual P-Channel TSOP6

Favorite

Overview

Power MOSFET -20 V, -2.5 A, P-Channel, TSOP-6 Dual

  • Li-Ion Battery Charging
  • Load Switch/Power Switching
  • DC to DC Conversion
  • Portable Devices like PDAs, Cellular Phones, and Hard Drives
  • Reduced Gate Charge for Fast Switching
  • -2.5 V Gate Rating
  • Leading Edge Trench Technology for Low On Resistance
  • Independent Devices to Provide Power Flexibility
  • This a Pb-Free Device
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTGD3133PT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

N

20

-

P-Channel

Dual

12

-

2.5

1.3

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :