NTD6416ANL: Power MOSFET 100V 19A 74 mOhm Single N-Channel DPAK Logic Level
Product Description
Power MOSFET 100V 19A 74 mOhm Single N-Channel DPAK Logic Level
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimal conduction losses
|
|
|
|
|
|
|
|
-
Voltage overstress safeguard
|
|
|
|
|
|
Applications |
- Motor Control
- UPS Inverter
|
|
 |
New Products |
 |
| |
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|