NTD6416AN: Power MOSFET 100V 17A 81 mOhm Single N-Channel DPAK
Product Description
Single N-Channel 100 V Power MOSFET
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Minimize conduction losses
|
|
|
|
|
|
|
|
-
Voltage overstress safeguard
|
|
|
|
|
|
Applications |
- Motor Control
- UPS Inverter
|
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|