Single N-Channel Logic Level Power MOSFET 100V, 23A, 56mΩ

Favorite

Overview

Single N-Channel Power MOSFET 100 V, 23 A, 56 mΩ, Logic Level, DPAK

  • Direct Fuel Injection
  • Motor Drive
  • DC-DC Conversion
  • Motor
  • Power Supply
  • Low On Resistance
  • 100% Avalanche energy tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD6415ANLT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

100

52

N-Channel

Single

20

2

23

83

-

56

-

35

1024

$0.8666

More Details

Show More

1-25 of 25

Products per page

Jump to :