Single N-Channel Power MOSFET 100V, 32A, 37mΩ

Favorite

Overview

Single N-Channel 100 V Power MOSFET

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD6414AN-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

100

37

N-Channel

Single

20

4

32

100

-

-

-

40

1450

Price N/A

More Details

NTD6414ANT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

100

37

N-Channel

Single

20

4

32

100

-

-

-

40

1450

$0.7472

More Details

Show More

1-25 of 25

Products per page

Jump to :