Single N-Channel Logic Level Power MOSFET 60V, 19A, 39mΩ

Favorite

Overview

POWER MOSFET 60V 19A 39mOhm Single N-Channel DPAK Logic Level

  • LED Backlighting
  • DC-DC Converter
  • Motor Driver
  • UPS Inverter
  • LCD TV, Motor Control, Power Supply
  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5867NL-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

NA

0

TUBE

75

N

60

39

N-Channel

Single

20

2.5

20

36

-

50

20

15

675

Price N/A

More Details

NTD5867NLT4G

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

60

39

N-Channel

Single

20

2.5

20

36

-

50

20

15

675

$0.4267

More Details

Show More

1-25 of 25

Products per page

Jump to :