Power MOSFET 40V 23A 31 mOhm Single N-Channel DPAK

Favorite

Overview

The NTD58xxN series are 40V Trench N-Channel power MOSFET ideal for use in Automotive, LCD Backlight, LED drivers, and power supply secondaries, where RDS(on) performance and industry standard packaging are important.

  • CCFL Backlight
  • DC Motor Control
  • Class D Amplifier
  • Power Supply Secondary Side Synchronous Rectification
  • Low RDS(on)
  • High Current Capability
  • Avalanche Energy Specified
  • Pb-Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5807NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

31

N-Channel

Single

20

2.5

23

33

-

37

-

12.6

603

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :