Power MOSFET 60V 24A 37 mOhm Single N−Channel DPAK

Obsolete

Overview

The NTD/NTB/NTP54xxN series are advanced planar 60V N-Channel power MOSFET ideal for use in DC motor drives, LED drivers, power supplies, converters, pulse width modulation (PWM) controls and bridge circuits where diode speed and commutating safe operating areas are crucial and benefit from an additional safety margin against unexpected voltage transients that these devices provide.

  • LCD-TV Backlight - LED Lighting Systems
    DC-DC Converter
    DC Motor Control
    Power Supply Secondary Synchronous Rectification

  • LCD-TV and LED Lighting Systems
    Automotive Sub Woofer Amplifier
    Window/Seat Controls
    Power Supplies

  • Low RDS(on)
    Avalanche Energy Specified
    Pb-Free

Tools and Resources

Product services, tools and other useful resources related to NTD5414N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD5414NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

60

37

20

4

24

55

-

-

-

25

800

11.3

76

165

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.