Power MOSFET 40V 70A 10 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 40 V, 70 A, Single N-Channel, DPAK

  • Electronic Brake Systems
  • Electronic Power Steering
  • Bridge Circuits
  • Low RDS(on)
  • High Current Capability
  • Low Gate Charge
  • These are Pb-Free Devices
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5406NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

40

10

N-Channel

Single

-

3.5

70

100

-

17

-

45

1375

Price N/A

More Details

NTD5406NT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

10

N-Channel

Single

20

3.5

70

100

-

17

-

45

1375

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :