feedback
Rate this webpage

Need
Support?


NTD4969N: Power MOSFET 30V 41A 9 mOhm Single N-Channel DPAK

Overview
Specifications
Packages
Datasheet: Power MOSFET, 30 V, 41 A, Single N-Channel
Rev. 2 (82kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
Power MOSFET, 30 V, 41 A, Single N Channel, DPAK/IPAK
Features   Benefits
     
  • Optimized Qg and Rg
 
  • Improve Signal Quality and Minimize Switching Losses
  • Low Capacitance
 
  • Minimize Driver Loss
  • Low RDS(on)
 
  • Improve Efficiency
  • PbFree, Halogen Free/BFR Free
 
  • RoHS Compliant
Applications   End Products
  • High Side Synchronous DC-DC Converters
 
  • Desktop PC and Game Console
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (1) Package Drawings (3)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD4969N-1G Last Shipments
Pb-free
Halide free
Power MOSFET 30V 41A 9 mOhm Single N-Channel DPAK IPAK-4 369D 1 Tube 75  
NTD4969N-35G Active
Pb-free
Halide free
Power MOSFET 30V 41A 9 mOhm Single N-Channel DPAK IPAK-3 369AD 1 Tube 75 $0.1867
NTD4969NT4G Active
Pb-free
Halide free
Power MOSFET 30V 41A 9 mOhm Single N-Channel DPAK DPAK-3 369AA 1 Tape and Reel 2500 $0.1867
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: Power MOSFET, 30 V, 41 A, Single N-Channel
Rev. 2 (82kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 41A 9 mOhm Single N-Channel DPAK   N-Channel   Single   30   20   2.5   41   26.3     19   9   9   16.5   4.8   8   837   347   180   IPAK-3 
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 41A 9 mOhm Single N-Channel DPAK   N-Channel   Single   30   20   2.5   41   26.3     19   9   9   16.5   4.8   8   837   347   180   DPAK-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies