NTD4965N: Power MOSFET 30V 68A 4.7 mOhm Single N-Channel DPAK
Product Description
Power MOSFET, 30 V, 68 A, Single N Channel, DPAK/IPAK
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Improve Signal Quality and Minimize Switching Losses
|
|
|
|
|
|
|
|
|
-
PbFree, Halogen Free/BFR Free
|
|
|
|
Applications |
|
End Products |
- Synchronous DC-DC Converters
|
|
- Desktop PC and Game Console
|
Case Outlines
369AA
369AD
369D
Packages
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|