feedback
Rate this webpage

Need
Support?


NTD4963N: Power MOSFET 30V 44A 9.6 mOhm Single N-Channel DPAK

Overview
Specifications
Datasheet: Power MOSFET, 30 V, 44 A, Single N-Channel
Rev. 3 (123kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
Power MOSFET, Single N Channel 30V, 55A, DPAK
Features   Benefits
     
  • Low RDS(on)
 
  • Improve System Efficiency
  • Low Qg and Qgd
 
  • Improve Switching Performance
  • Low Capacitance
 
  • Minimize Driver Losses
Applications   End Products
  • DC-DC Converter, Power Load Switch, Motor Control
 
  • PC, Game Console, Printer, Set Top Box, and other computing and consumer end products
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (1) Package Drawings (3)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD4963N-1G Last Shipments
Pb-free
Power MOSFET 30V 44A 9.6 mOhm Single N-Channel DPAK IPAK-4 369D 1 Tube 75  
NTD4963N-35G Lifetime
Pb-free
Power MOSFET 30V 44A 9.6 mOhm Single N-Channel DPAK IPAK-3 369AD 1 Tube 75 $0.1733
NTD4963NT4G Active
Pb-free
Halide free
Power MOSFET 30V 44A 9.6 mOhm Single N-Channel DPAK DPAK-3 369AA 1 Tape and Reel 2500 $0.16
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Datasheet: Power MOSFET, 30 V, 44 A, Single N-Channel
Rev. 3 (123kB)
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 44A 9.6 mOhm Single N-Channel DPAK   N-Channel   Single   30   20   2.5   44   35.7     16   9.6   8.1   16.2   3.5   6   1035   220   115   DPAK-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available