feedback
Rate this webpage

Need
Support?


NTD4910N: Power MOSFET 30V 37A 9 mOhm Single N-Channel DPAK

Datasheet: Power MOSFET, 30 V, 37 A, Single N-Channel
Rev. 2 (112kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
Power MOSFET, 30 V, 37 A, Single N Channel, DPAK/IPAK
Features   Benefits
     
  • Low RDS(on) to Minimize Conduction Losses
 
  • Improve System Efficiency
  • Low Capacitance to Minimize Driver Losses
 
  • Improve Switching Performance
  • Optimized Gate Charge to Minimize Switching Losses
 
  • Improve Switching Performance
  • These are PbFree Devices
 
  • RoHS Compliance
Applications   End Products
  • CPU Power Delivery
  • DCDC Converters
 
  • Desktop PC, Game Consoles, and other Computing Products
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (1) Package Drawings (3)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD4910N-1G Last Shipments
Pb-free
Halide free
Power MOSFET 30V 37A 9 mOhm Single N-Channel DPAK IPAK-4 369D 1 Tube 75  
NTD4910N-35G Last Shipments 
Pb-free
Halide free
Power MOSFET 30V 37A 9 mOhm Single N-Channel DPAK IPAK-3 369AD 1 Tube 75  
NTD4910NT4G Lifetime
Pb-free
Halide free
Power MOSFET 30V 37A 9 mOhm Single N-Channel DPAK DPAK-3 369AA 1 Tape and Reel 2500 $0.176
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies