Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTD4863N: Power MOSFET 25V 49A 9.3 mOhm Single N-Channel DPAK

Product Description
NTD4863N
Features   Benefits
     
  • Low RDS(on
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • Trench Technology
   
  • These are Pb--Free Devices
   
  • VCORE Applications
   
  • DC--DC Converters
   
Applications
  • VCORE Applications
  • DC--DC Converters
  • High Side Switching
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 25V 49A 9.3 mOhm Single N-Channel DPAK   N-Channel   Single   25   20   2.5   49   1.95     12.8   9.3   9     4.1   2.7   990   253   144   DPAK-3 
Package Availability
Type
PB free
Standard
IPAK-3 x  
DPAK-3 x  
IPAK-4 x