NTD4809NH: Power MOSFET 30V 58A 9 mOhm Single N-Channel DPAK
Product Description
Power MOSFET 30 V, 58 A, Single N-Channel, DPAK/IPAK
|
Features |
| |
|
-
Low RDS(on) to minimize Conduction Losses
|
-
Low Capacitance to Minimize Driver Losses
|
-
Optimized Gate Charge to Minimize Switching Losses
|
-
These are Pb-Free Devices
|
|
Applications |
- CPU Power Delivery
- DC-DC Converters
- Low Side Switching
|
Case Outlines
369AA
369AD
369D
Packages
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
|
|
 |
|
 |
|