feedback
Rate this webpage

Need
Support?


NTD4808N: Power MOSFET 30V 63A 8 mOhm Single N-Channel DPAK

Overview
Specifications
Packages
Datasheet: Power MOSFET, 30 V, 63 A, Single N-Channel
Rev. 8 (116kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
Power MOSFET 30 V, 63 A, N-Channel, DPAK/IPAK
Features
 
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
Applications
  • CPU Power Delivery
  • Low Side Switching
Technical Documentation & Design Resources
Design & Development Tools (1) Data Sheets (1)
Application Notes (1) Package Drawings (2)
Simulation Models (4)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD4808N-1G Active
Pb-free
Halide free
Power MOSFET 30V 63A 8 mOhm Single N-Channel DPAK IPAK-4 369D 1 Tube 75 $0.2067
NTD4808NT4G Last Shipments 
Pb-free
Halide free
Power MOSFET 30V 63A 8 mOhm Single N-Channel DPAK DPAK-3 369AA 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Datasheet: Power MOSFET, 30 V, 63 A, Single N-Channel
Rev. 8 (116kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 63A 8 mOhm Single N-Channel DPAK   N-Channel   Single   30   20   2.5   63   54.6     12.4   8   11.3   26   4.9   9.7   1538   334   180   IPAK-4 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies