feedback
Rate this webpage

Need
Support?


NTD3055-094: Power MOSFET 60V 12A 94 mOhm Single N-Channel DPAK

Overview
Specifications
Packages
Datasheet: Power MOSFET, 12 A, 60 V, N-Channel DPAK/IPAK
Rev. 9 (115kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.
Features
 
  • Lower RDS(on)
  • Lower VDS(on)
  • Lower and Tighter VSD
  • Lower Diode Reverse Recovery Time
  • Lower Reverse Recovery Stored Charge
  • Pb-Free Packages are Available
  • Pb-Free Packages are Available
Applications
  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD3055-094-1G Lifetime
Pb-free
Halide free
Power MOSFET 60V 12A 94 mOhm Single N-Channel DPAK IPAK-4 369D 1 Tube 75  
NTD3055-094T4G Active
Pb-free
Halide free
Power MOSFET 60V 12A 94 mOhm Single N-Channel DPAK DPAK-3 369C 1 Tape and Reel 2500 $0.2571
NTD3055-094 Last Shipments 
Power MOSFET 60V 12A 94 mOhm Single N-Channel DPAK DPAK-3 369C 1 Tube 75  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, 12 A, 60 V, N-Channel DPAK/IPAK
Rev. 9 (115kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 12A 94 mOhm Single N-Channel DPAK   N-Channel   Single   60   20   4   12   48       94     10.9     47   323   107   34   DPAK-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies