feedback
Rate this webpage

Need
Support?


NTD25P03L: Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level

Overview
Specifications
Packages
Datasheet: Power MOSFET -25 A, -30 V Logic Level P-Channel DPAK
Rev. 5 (112kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
Designed for low voltage, high speed switching applications and to withstand high energy in the avalanche and commutation modes. The source-to-drain diode recovery time is comparable to a discrete fast recovery diode.
Features
 
  • Pb-Free Packages are Available
Applications
  • PWM Motor Controls, Power Supplies, Converters, Bridge Circuits
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD25P03L1G Last Shipments 
Pb-free
Halide free
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level IPAK-4 369D 1 Tube 75  
NTD25P03LG Last Shipments
Pb-free
Halide free
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level DPAK-3 369C 1 Tube 75  
NTD25P03LRLG Last Shipments 
Pb-free
Halide free
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level DPAK-3 369C 1 Tape and Reel 1800  
NTD25P03LT4G Active
Pb-free
Halide free
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level DPAK-3 369C 1 Tape and Reel 2500 $0.5479
STD25P03LT4G Lifetime 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level DPAK-3 369C 1 Tape and Reel 2500  
NTD25P03L Last Shipments
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level DPAK-3 369C 1 Tube 75  
NTD25P03L1 Obsolete
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level IPAK-4 369D 1 Tube 75  
NTD25P03LT4 Obsolete
Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET -25 A, -30 V Logic Level P-Channel DPAK
Rev. 5 (112kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET -30V -25A 72 mOhm Single P-Channel DPAK Logic Level   P-Channel   Single   30   15   2   25   75     72     15         900   290   105   DPAK-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies