feedback
Rate this webpage

Need
Support?


NTD24N06L: Power MOSFET 60V 24A 45 mOhm Single N-Channel DPAK Logic Level

Overview
Specifications
Packages
Datasheet: Power MOSFET 24 A, 60 V, Logic Level N-Channel DPAK
Rev. 4 (116kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.
Features
 
  • Pb-Free Packages are Available
Applications
  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD24N06LG Last Shipments 
Pb-free
Halide free
Power MOSFET 60V 24A 45 mOhm Single N-Channel DPAK Logic Level DPAK-3 369C 1 Tube 75  
NTD24N06LT4G Active
Pb-free
Halide free
Power MOSFET 60V 24A 45 mOhm Single N-Channel DPAK Logic Level DPAK-3 369C 1 Tape and Reel 2500 $0.4765
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Datasheet: Power MOSFET 24 A, 60 V, Logic Level N-Channel DPAK
Rev. 4 (116kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 60V 24A 45 mOhm Single N-Channel DPAK Logic Level   N-Channel   Single   60   15   2   24   62.5     45     16         814   258   80   DPAK-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies