Single N-Channel Power MOSFET 25V, 14A, 95mΩ

Favorite

Overview

Power MOSFET
14 A, 25 V, N−Channel DPAK

  • This product is general usage and suitable for many different applications
  • Planar HD3e Process for Fast Switching Performance
  • Low RDS(on) to Minimize Conduction Loss
  • Los Ciss to Minimize Driver Loss
  • Low Gate Charge
  • Optimized for High Side Switching Requirements in High-Efficiency DC-DC Converters
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD14N03RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

25

95

N-Channel

Single

20

2

12

1.56

-

130

-

110

115

Price N/A

More Details

NTD14N03RT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

25

95

N-Channel

Single

20

2

12

1.56

-

130

-

110

115

$0.5733

More Details

Show More

1-25 of 25

Products per page

Jump to :