NTD12N10: Power MOSFET, 12 A, 100 V
Product Description
NTD12N10
|
Features |
| |
|
-
Source–to–Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode.
|
-
Avalanche Energy Specified
|
-
IDSS and RDS(on) Specified at Elevated Temperature
|
-
Mounting Information Provided for the DPAK Package
|
-
Pb-Free Packages are Available
|
|
Applications |
- PWM Motor Controls
- Power Supplies
- Converters
|
Case Outlines
369C
369D
Packages
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|