feedback
Rate this webpage

Need
Support?


NTD12N10: Power MOSFET, 12 A, 100 V

Datasheet: Power MOSFET 12 Amps, 100 Volts
Rev. 8 (158.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
NTD12N10
Features
 
  • Source–to–Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode.
  • Avalanche Energy Specified
  • IDSS and RDS(on) Specified at Elevated Temperature
  • Mounting Information Provided for the DPAK Package
  • Pb-Free Packages are Available
Applications
  • PWM Motor Controls
  • Power Supplies
  • Converters
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTD12N10-1G Last Shipments 
Pb-free
Halide free
Power MOSFET, 12 A, 100 V IPAK-4 369D 1 Tube 75  
NTD12N10G Last Shipments 
Pb-free
Halide free
Power MOSFET, 12 A, 100 V DPAK-3 369C 1 Tube 75  
NTD12N10T4G Last Shipments 
Pb-free
Halide free
Power MOSFET, 12 A, 100 V DPAK-3 369C 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies