Power MOSFET 30V 75A 8 mOhm Single N-Channel D2PAK

Favorite

Overview

Power MOSFET 25 V, 75 A N-Channel D2PAK, TO-220

  • Planar HD3e Process for Fast Switching Performance
  • Low Rds(on) to Minimize Conduction Loss
  • Low Ciss to Minimize Driver Loss
  • Low Gate Charge
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB75N03RT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

25

-

N-Channel

Single

20

-

75

62.5

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :