Power MOSFET 30V 75A 8 mOhm Single N-Channel D2PAK Logic Level

Favorite

Overview

This Logic Level Vertical Power MOSFET is a general purpose part that provides the "best of design" available today in a low cost power package. Avalanche energy issues make this part an ideal design in. The drain-to-source diode has a ideal fast but soft recovery.

  • Power Supplies
  • Inductive Loads
  • PWM Motor Controls
  • Replaces MTP75N03HDL and MTB75N03HDL in Many Applications
  • Ultra-Low RDS(on), Single Base, Advanced Technology
  • SPICE Parameters Available
  • Diode is Characterized for Use in Bridge Circuits
  • IDSS and VDS(on) Specified at Elevated Temperatures
  • High Avalanche Energy Specified
  • ESD JEDAC Rated HBM Class 1, MM Class B, CDM Class 0
  • Pb-Free Packages are Available
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB75N03L09

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

TUBE

50

N

30

-

N-Channel

Single

20

-

75

150

-

-

-

-

-

Price N/A

More Details

NTB75N03L09G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

30

-

N-Channel

Single

20

-

75

150

-

-

-

-

-

Price N/A

More Details

NTB75N03L09T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

235

REEL

800

N

30

-

N-Channel

Single

20

-

75

150

-

-

-

-

-

Price N/A

More Details

NTB75N03L09T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

30

-

N-Channel

Single

20

-

75

150

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :