Single N-Channel Power MOSFET 100V, 76A, 13 mΩ

Favorite

Overview

Power MOSFET 100V 76A 13 mOhm Single N-Channel D2PAK

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High Current Capability
  • 100% Avalanche Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB6410ANG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

100

13

N-Channel

Single

20

4

76

188

-

-

-

120

4500

Price N/A

More Details

NTB6410ANT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

100

13

N-Channel

Single

20

4

76

188

-

-

-

120

4500

$1.4917

More Details

Show More

1-25 of 25

Products per page

Jump to :