Single N-Channel Power MOSFET 150V, 37A, 50 mΩ

Favorite

Overview

N-Channel Enhancement-Mode D2PAK

  • PWM Motor Controls
  • Power Supplies
  • Converters
  • Source-to-Drain Diode Recovery Time Comparable to a Discrete Fast Recovery Diode
  • Avalanche Energy Specified
  • IDSS and RDS (on) Specified at elevated temperature
  • Mounting information provided for the D2PAK package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTB35N15T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

150

50

N-Channel

Single

20

4

37

178

-

-

-

70

2275

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :