feedback
Rate this webpage

Need
Support?


NTB30N06L: Power MOSFET 60V 30A 46mOhm Single N-Channel D2PAK with Logic Level

Datasheet: Power MOSFET 30 Amps, 60 Volts, Logic Level
Rev. 4 (75.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.
Features
 
  • Power Supplies
  • Converters
  • Power Motor Controls
  • Bridge Circuits
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTB30N06LG Obsolete 
Pb-free
Halide free
Power MOSFET 60V 30A 46mOhm Single N-Channel D2PAK with Logic Level D2PAK-3 418B-04 1 Tube 50  
NTB30N06LT4G Last Shipments 
Pb-free
Halide free
Power MOSFET 60V 30A 46mOhm Single N-Channel D2PAK with Logic Level D2PAK-3 418B-04 1 Tape and Reel 800  
NTB30N06LT4 Obsolete
Power MOSFET 60V 30A 46mOhm Single N-Channel D2PAK with Logic Level D2PAK-3 418B-04 1 Tape and Reel 800  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies