Single N-Channel Gate ESD Protection Small Signal MOSFET 30V, 154mA, 7Ω

Favorite

Overview

Small Signal MOSFET 30 V, 154 mA, Single, N-Channel, Gate ESD Protection, SC-75

  • Power Management Load Switch
  • Level Shift
  • Low Gate Charge for Fast Switching
  • Small 1.6 x 1.6 mm Footprint
  • ESD Protected Gate
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTA7002NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

30

-

N-Channel

Single

10

1.5

0.2

0.3

7500

7000

-

-

11.5

$0.0341

More Details

NVA7002NT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

N

30

-

N-Channel

Single

10

1.5

0.2

0.3

7500

7000

-

-

11.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :