Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTA7002N: Small Signal MOSFET 30V 154mA 7 Ohm Single N-Channel SC-75 with ESD Protection

Product Description
Small Signal MOSFET 30 V, 154 mA, Single, N-Channel, Gate ESD Protection, SC-75
Features
 
  • Low Gate Charge for Fast Switching
  • Small 1.6 x 1.6 mm Footprint
  • ESD Protected Gate
  • Pb-Free Package is Available
Applications
  • Power Management Load Switch
  • Level Shift
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET 30V 154mA 7 Ohm Single N-Channel SC-75 with ESD Protection   N-Channel   Single   30   10   1.5   0.154   0.3   7500   7000             11.5   10   3.5   SC-75-3 
Package Availability
Type
PB free
Standard
SC-75-3 x