Single N-Channel with ESD Protection Small Signal MOSFET 20V, 915mA, 230mΩ

Favorite

Overview

Small Signal MOSFET 20 V, 915 mA, Single N-Channel with ESD Protection SC-75 and SC-89

  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Portables like Cell Phones, PDAs, Digital Cameras, Pagers, etc.
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage, 1.5 V Rated
  • ESD Protected Gate
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTA4153NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-75-3

1

260

REEL

3000

Y

20

-

N-Channel

Single

6

1.1

0.9

0.3

275

230

-

1.82

110

$0.0484

More Details

Show More

1-25 of 25

Products per page

Jump to :