200 mA, 30 V, Schottky Diode

Favorite

Overview

These 200 mA, 30 V Schottky Diodes are designed for high-speed switching applications, circuit protection, and voltage clamping.Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand−held and portableapplications where space is limited.

  • This product is general usage and suitable for many different applications.
  • Low Forward Voltage Drop
  • Low Reverse Current
  • Flat Lead, Surface Mount Device Under 0.70 mm Height
  • Extremely Small Outline Plastic Package SOD-523
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSVRB521S30T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

30

0.5

30

0.2

1

-

-

$0.0469

More Details

NSVRB521S30T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

30

0.5

30

0.2

1

-

-

$0.0469

More Details

RB521S30T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

30

0.5

30

0.2

1

-

-

Price N/A

More Details

RB521S30T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

N

Single

30

0.5

30

0.2

1

-

-

$0.0143

More Details

RB521S30T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

30

0.5

30

0.2

1

-

-

$0.0143

More Details

Show More

1-25 of 25

Products per page

Jump to :