Schottky Barrier Diode for Mixer and Detector

Favorite

Overview

This schottky barrier diode is designed to realize compact and efficient designs. Two schottky barrier diodes are incorporated in one SC-59 package. The use of dual schottky barrier diodes can reduce both system cost and board space. This schottky barrier diode is AEC-Q101 qualified and PPAP capable for automotive applications.

  • Level Detector for Automotive radio antenna
  • Car Radio Tuner
  • Pb-Free, Halogen Free and RoHS compliance
  • AEC-Q101 qualified and PPAP capable
  • Series Connection of 2 Elements in a Small-Sized Package
  • Small Interterminal Capacitance (C = 0.69 pF typ) and Small Forward Voltage (VF = 0.23 V max)
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

NSVR351SDSA3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

Y

RF-SBD

Dual Series

5

0.23

25

0.03

0.69

-

$0.115

More Details

Show More

1-25 of 25

Products per page

Jump to :