Schottky Barrier Diode for Mixer and Detector

Favorite

Overview

NSVR201MX is a RF schottky barrire diode with X2DFN2 package. It is device is suitable for mixer application of high frequency. Low forward voltage and low capacitance is enable use at high frequency such as submillimeter wave. The assumed application is an collision detection radar and doppler radar. X2DFN2 package size is 1.0x0.6x0.4mm. It is smallest level in the market. It contribute for downsizing PCB board. AEC-Q101 qualified and PPAP capable suitable for automotive applications.

  • Microwave and Milliwave Mixer for ADAS
  • Microwave and Milliwave Detector for ADAS
  • Automotive Applications
  • Less Parasitic Components
  • Small Interterminal Capacitance
  • Small Forward Voltage
  • Small-sized Package
  • AEC-Q101 qualified and PPAP capable
  • Pb-Free and RoHS compliance
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

NSVR201MXT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

Y

RF-SBD

Single

2

0.32

-

0.05

0.15

18

$0.1898

More Details

Show More

1-25 of 25

Products per page

Jump to :