Complementary Bias Resistor Transistors, 50 V

Favorite

Overview

This series of digital transistors is designed to replace a singledevice and its external resistor bias network. The Bias ResistorTransistor (BRT) contains a single transistor with a monolithic biasnetwork consisting of two resistors; a series base resistor and abase-emitter resistor. The BRT eliminates these individualcomponents by integrating them into a single device. The use of a BRTcan reduce both system cost and board space.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

NSVMUN531335DW1T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

Complementary

0.1

50

80

47

47

1

-

2

$0.032

More Details

NSVMUN531335DW1T3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

10000

N

Complementary

0.1

50

80

47

47

1

-

1.9

$0.032

More Details

Show More

1-25 of 25

Products per page

Jump to :