MUN5212DW1: Dual NPN Bipolar Digital Transistor (BRT)

Overview
Specifications
Datasheet: Dual NPN Bias Resistor Transistors R1 = 22 kOhm, R2 = 22 kOhm
Rev. 0 (150.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.
Features
 
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MUN5212DW1T1G Active
AEC Qualified
Pb-free
Halide free
Dual NPN Bipolar Digital Transistor (BRT) SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.08
NSVMUN5212DW1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Dual NPN Bipolar Digital Transistor (BRT) SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.1144
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Vi(on) Min (V) : 2.5
Vi(off) Max (V) : 0.8
IC Continuous (A) : 0.1
Package Type : SC-88-6 / SC-70-6 / SOT-363-6
: AEC Qualified
: Pb-free
: Halide free
Polarity : Dual NPN
R1/R2 Typ : 1
R2 (Ω) : 22000
R1 (Ω) : 22000
hFE Min : 60
V(BR)CEO Min (V) : 50
Market Leadtime (weeks) :
Digi-Key   (2013-05-21 00:00) : >10K
Mouser   (2013-05-21 00:00) : >10K
Newark   (2013-05-21 00:00) : >1K
P&S   (2013-05-21 00:00) : >1K
Vi(on) Min (V) : 2.5
Vi(off) Max (V) : 0.8
IC Continuous (A) : 0.1
Package Type : SC-88-6 / SC-70-6 / SOT-363-6
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Polarity : Dual NPN
R1/R2 Typ : 1
R2 (Ω) : 22000
R1 (Ω) : 22000
hFE Min : 60
V(BR)CEO Min (V) : 50
Market Leadtime (weeks) :
Datasheet: Dual NPN Bias Resistor Transistors R1 = 22 kOhm, R2 = 22 kOhm
Rev. 0 (150.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min R1 (Ω) R2 (Ω) R1/R2 Typ Vi(off) Max (V) Vi(on) Min (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Dual NPN Bipolar Digital Transistor (BRT)   Dual NPN   0.1   50   60   22000   22000   1   0.8   2.5   SC-88-6 / SC-70-6 / SOT-363-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Dual NPN Bipolar Digital Transistor (BRT)   Dual NPN   0.1   50   60   22000   22000   1   0.8   2.5   SC-88-6 / SC-70-6 / SOT-363-6 
Previously Viewed Products
Clear List