NPN Bipolar Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SC-59 package, which is designed for lower power surface mount applications.

  • High hFE, 210-460
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MSD601-RT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

-

-

-

-

210

340

-

0.2

Price N/A

More Details

MSD601-RT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

60

7

-

-

210

340

-

0.2

$0.0193

More Details

NSVMSD601-RT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

60

7

-

-

210

340

-

0.2

$0.0463

More Details

Show More

1-25 of 25

Products per page

Jump to :