NPN Bipolar Transistor

Favorite

Overview

This NPN Bipolar Amplifier Transistor is designed for general purpose amplifier applications. This device is housed in the SC-70/SOT-323 package which is designed for low power surface mount applications.

  • High hFE, 210-460
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel
  • Moisture Sensitivity Level 1
  • ESD Protection: Human Body Model > 4000 V ESD Protection:
    Machine Model > 400 V
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MSD1819A-RT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

-

-

-

-

210

340

-

0.15

Price N/A

More Details

MSD1819A-RT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

60

7

-

-

210

340

-

0.15

$0.0296

More Details

NSVMSD1819A-RT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

NPN

General Purpose

0.5

0.1

50

60

7

-

-

210

340

-

0.15

$0.0272

More Details

Show More

1-25 of 25

Products per page

Jump to :