PNP Bipolar Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SC-59 package, which is designed for lower power surface mount applications.

  • Moisture Sensitivity Level: 1
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MSA1162GT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

N

PNP

General Purpose

0.5

0.1

50

-

-

-

-

200

400

80

0.2

Price N/A

More Details

MSA1162GT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

0.5

0.1

50

60

7

-

-

200

400

80

0.2

$0.014

More Details

MSA1162YT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

N

-

General Purpose

0.5

0.1

50

-

-

-

-

120

240

80

0.2

Price N/A

More Details

MSA1162YT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

260

REEL

3000

N

PNP

General Purpose

0.5

0.1

50

-

-

-

-

120

240

80

0.2

Price N/A

More Details

NSVMSA1162GT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

PNP

General Purpose

0.5

0.1

50

60

7

-

-

120

240

80

0.2

$0.0463

More Details

Show More

1-25 of 25

Products per page

Jump to :